Publish your products
Tone™ 5" cabinet pull
Kohler

Tone™ 5" cabinet pull

With clean lines and a soft teardrop base, the Tone bathroom faucet and accessory collection features a fresh take on midcentury modern style. This inviting design, where minimalism meets warmth, makes for a perfect fit in any space. Paired with thoughtful functionality, the Tone collection is a dynamic beauty.

Features

  • 5" (127 mm) cabinet pull.
  • Coordinates with Tone faucets, accessories, and showering components to complete your bathroom.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware and template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24439
  • Product familyAccessories
  • Product groupTone™
  • TypeObject (single object)
  • Date of publishing2022-09-26
  • Edition number1
  • Height (inches)0.61
  • Width (inches)5.61
  • Depth (inches)1.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States