Publish your products
K-25097-SSTR Kingston™ Two-piece round-front 1.28 gpf toilet with right-hand trip lever, tank cover locks and antimicrobial finish
K-25097-SSTR Kingston™ Two-piece round-front 1.28 gpf toilet with right-hand trip lever, tank cover locks and antimicrobial finish
K-25097-SSTR Kingston™ Two-piece round-front 1.28 gpf toilet with right-hand trip lever, tank cover locks and antimicrobial finish
    Kohler

    K-25097-SSTR Kingston™ Two-piece round-front 1.28 gpf toilet with right-hand trip lever, tank cover locks and antimicrobial finish

    The Kingston™ two-piece toilet is precision-engineered to deliver uncompromising performance and beautiful form to commercial and hospitality installations. The Class Five® flushing technology offers virtually plug-free performance, rinsing power and simple serviceability. This WaterSense®-labeled high-efficiency toilet brings you annual water savings and can contribute to obtaining LEED® credits.

    FEATURES

    • Ideal for commercial installations.
    • Antimicrobial finish inhibits the growth of mold-, mildew-, stain-, and odor-causing bacteria on the fixture surface.
    • Two-piece design.
    • 1.28 gpf (4.8 lpf).
    • Durable metal right-hand Polished Chrome trip lever.
    • 2-1/8" (54 mm) fully-glazed trapway.
    • Tank locks included.
    • Easy-to-service silicone seal.
    • Sanitary guard where bowl and tank meet for ease of cleaning.
    • Encapsulated bolts prevent rusting and corrosion.
    • Combination consists of the K-25096-SS bowl and K-25100-TR tank.

    Technology

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.
    • Class Five® canister allows water to flow out of the tank from all sides (360 degrees), increasing the power and effectiveness of the flush.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3" flapper for leak-free performance.

    Installation

    • Three-bolt quick-connect installation.
    • Standard 12" (305 mm) rough-in.
    • Seat and supply line sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-25097-SSTR
    • Product familyToilets
    • Product groupKingston™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)29.5
    • Width (inches)18.75
    • Depth (inches)27.87
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilets
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States