Publish your products
Contemporary Beverage faucet
Contemporary Beverage faucet
Contemporary Beverage faucet
    Kohler

    Contemporary Beverage faucet

    This beverage faucet adds convenience and its contemporary style coordinates easily with many kitchen decors. A swing spout makes filling large pitchers a breeze, while a ceramic valve gives you precise control over water flow to prevent splashing. Pair this contemporary faucet with a bar/prep sink and an undercounter water filter or chiller for easy access to pure, refreshing drinking water.

    Features

    • Contemporary styling
    • Integrated air gap offers reverse osmosis (RO) compatibility
    • Right-side lever handle
    • 9-9/16" (243 mm) spout height
    • 5-1/2" (140 mm) spout reach
    • Faucet spout rotates 360° and offers clearance for filling glasses and pitchers
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • RO (reverse osmosis) compatible
    • Works with KOHLER filtration systems or as a cold water tap
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

    Material

    • Premium metal construction
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Single hole

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26369
    • Product familyKitchen Faucet
    • Product groupKohler
    • TypeObject (single object)
    • Date of publishing2024-01-04
    • Edition number1
    • Height (inches)9.57
    • Width (inches)2
    • Depth (inches)5.5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States