Publish your products
Purist® 34" LED linear chandelier
Purist® 34" LED linear chandelier
    Kohler

    Purist® 34" LED linear chandelier

    The sleek lines and modern design of Purist lighting complement contemporary home decor. Minimalist sconces, pendants, and linear chandeliers provide a soft, inviting warmth, reflecting elegant simplicity. Available in an array of finishes, these versatile fixtures were created to complement the KOHLER® Purist faucet collection for a cohesive home design.

    Features

    • Rounded glass shades connect with tube attachments and metal bases in contemporary designs fit for any room
    • Integrated LED
    • Coordinates with faucets and accessories in the Purist collection
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27267-CHLED
    • Product familyLighting Fixture
    • Product groupPurist™
    • TypeObject (single object)
    • Date of publishing2023-01-19
    • Edition number1
    • Height (inches)29.88
    • Width (inches)33.94
    • Depth (inches)5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States