Publish your products
K-27741-SC01 Terret™ 11" one-light sconce
K-27741-SC01 Terret™ 11" one-light sconce
K-27741-SC01 Terret™ 11" one-light sconce
K-27741-SC01 Terret™ 11" one-light sconce
K-27741-SC01 Terret™ 11" one-light sconce
    Kohler

    K-27741-SC01 Terret™ 11" one-light sconce

    Inspired by the equestrian-themed lifestyle and its interior design following, Terret lighting collection offers an updated perspective on what originated from aristocratic English country estates. A tailored whole-home collection featuring unique glass shapes and textures, decorative metal details, and classic finishes, Terret presents classic horse and stable influences for the modern space.

    Features

    • Uniquely shaped glass shades intersect with decorative metal rings and rods in equestrian-inspired designs.
    • A great piece for almost any space — master bathroom, guest bathroom, hallway, or bedside.
    • Requires one bulb with medium (E26) base; type A or G bulb recommended (sold separately).
    • Suitable for damp locations, per UL 1598.

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27741-SC01
    • Product familyLighting Fixture
    • Product groupTerret™
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    • Height (inches)10.91
    • Width (inches)7.04
    • Depth (inches)8.44
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States