Publish your products
PureWash® E815 Round-front bidet toilet seat with remote control
Kohler

PureWash® E815 Round-front bidet toilet seat with remote control

Upgrade your existing toilet to the freshness of personal cleansing combined with the convenience of a handheld remote control. The PureWash E815 bidet toilet seat has a sleek, streamlined design that fits most round-front toilets and uses soothing heated water to provide a higher level of cleansing and hygiene. The innovative three-sided rotating bidet wand delivers three spray modes for advanced personalization and comfort. Adjust the water temperature, spray, and heated seat with the remote, and save your favorite settings for easy use.

Features

  • Sleek, handheld remote control with two programmable user presets
  • Front and rear wash modes provide warm water for cleansing
  • Three-level adjustable nozzle position, water temperature, and water pressure
  • Bidet wand rotates to deliver three personal cleansing spray modes; stream, mist, and air mist
  • Stainless steel wand is automatically cleaned before and after each use
  • 3D wash feature oscillates spray back-and-forth and side-to-side
  • Spa Spray mode activates air mist spray while automatically changing water temperature for a comfortable spray
  • Boost spray automatically adjusts rear spray mode to highest pressure
  • Child mode with soft, gentle wash provides a safe experience
  • Heated seat with adjustable temperature settings
  • Warm-air drying system with adjustable temperature settings
  • Automatic deodorization with carbon filter for odor control
  • Power-save mode monitors usage and adjusts heated seat settings to save energy
  • Quiet-Close™ functionality to prevent seat from slamming
  • Grip-Tight bumpers hold seat firmly in place
  • Quick-Release™ functionality allows seat to be removed easily from toilet for convenient cleaning
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging
  • Fits most round-front toilets

Material

  • Plastic construction

Installation

  • Requires connection to toilet water supply line. All hoses and connections are included
  • Requires dedicated electrical GFCI circuit (120 V, 15 A, 60 Hz)

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28118
  • Product familyToilet Seats
  • Product groupPureWash®
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
  • Height (inches)6.66
  • Width (inches)15.7
  • Depth (inches)20.15
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • ETIM CodeEC011196
  • ETIM NameToilet seat
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States