Publish your products
Salute™ 15" round vessel bathroom sink, no overflow
Salute™ 15" round vessel bathroom sink, no overflow
Salute™ 15" round vessel bathroom sink, no overflow
Salute™ 15" round vessel bathroom sink, no overflow
Salute™ 15" round vessel bathroom sink, no overflow
Salute™ 15" round vessel bathroom sink, no overflow
Salute™ 15" round vessel bathroom sink, no overflow
    Kohler

    Salute™ 15" round vessel bathroom sink, no overflow

    Like the coupe Champagne glass that inspired its design, the Salute vessel sink makes a statement—celebrating handcrafted artisan authenticity, elegance, and function in the bathroom space. Petite in size, this 15" vessel sink is ideal for small spaces, with an impression extending well beyond its stature. Vintage-style ribbing adorns the basin's exterior, creating unique radial reflections on the surrounding countertop, while a scalloped rim adds a glamorous finishing touch. Cheers to this unique and spectacular bathroom centerpiece.

    Features

    • Beautifully translucent glass round basin
    • Ribbed exterior with scalloped rim
    • Handcrafted in small batches by expert glassmakers, featuring bubbles, textures, and other markings, unique to each individual piece
    • Glass material provides a strong durable surface that is easy to clean yet visually distinctive
    • Small size fits compact spaces
    • Allows flexible faucet and accessory installation
    • No faucet holes; requires wall- or counter-mount faucet

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28824
    • Product familySinks
    • Product groupSalute™
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)4.25
    • Width (inches)14.96
    • Depth (inches)14.96
    Related
    • Material mainGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit