Publish your products
Arendela One-light sconce
Arendela One-light sconce
Arendela One-light sconce
Arendela One-light sconce
Arendela One-light sconce
Arendela One-light sconce
Arendela One-light sconce
Arendela One-light sconce
    Kohler

    Arendela One-light sconce

    Arendela takes inspiration from briolette, a type of gemstone faceting that was invented in the late 15th century. The briolette cut is a pear-shaped stone that has facets on the entire surface. Typically used as a bead, the faceted stone hangs and catches the light from all sides, and is the inspiration for KOHLER Briolette Artist Editions vessel sink and our Arendela lighting collection. Also available in spun rondelle glass, which takes inpsiration from the murano glass created in the 1960s.

    Features

    • The Arendela collection has a light, airy quality and is a beautiful accent for any space.
    • The delicate metal framework of the fixture suspends Arendela’s briolette faceted disks, which sparkle and throw reflections from all angles as they catch the light.
    • A perfect complement to the KOHLER Briolette glass vessel sink.
    • Candelabra base (E12) socket, works best with clear or frosted candelabra type B or G bulbs (sold separately).
    • Suitable for damp locations, per UL 1598.

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29375-SC01B
    • Product familyLighting Fixture
    • Product groupArendela™
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (inches)8.13
    • Width (inches)7
    • Depth (inches)5.78
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States