Publish your products
Arendela® Ten-light chandelier
Arendela® Ten-light chandelier
Arendela® Ten-light chandelier
Arendela® Ten-light chandelier
Arendela® Ten-light chandelier
Arendela® Ten-light chandelier
    Kohler

    Arendela® Ten-light chandelier

    4.2 out of 5 stars4.2(5 reviews)

    Arendela takes inspiration from briolette, a type of gemstone faceting that was invented in the late 15th century. The briolette cut is a pear-shaped stone that has facets on the entire surface. Typically used as a bead, the faceted stone hangs and catches the light from all sides and is the inspiration for KOHLER Briolette Artist Editions vessel sink and our Arendela lighting collection.

    Features

    • The Arendela collection has a light, airy quality and is a beautiful accent for any space
    • The delicate metal framework of the fixture suspends Arendela’s briolette faceted disks, which sparkle and throw reflections from all angles as they catch the light
    • A perfect complement to the KOHLER Briolette glass vessel sink
    • Candelabra base (E12) socket, works best with clear or frosted LED candelabra type B bulbs (sold separately)
    • Includes installation hardware

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov


    Technical specification
    • Unique ref.Kohler-K-29380-CH10M
    • Product familyLighting Fixture
    • Product groupArendela™
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    • Height (inches)23.84
    • Width (inches)29.49
    • Depth (inches)28.56
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States