Publish your products
K-2943-PG Catalan® 24-1/8" W x 36-1/8" H aluminum single-door medicine cabinet with 170 degree hinge
K-2943-PG Catalan® 24-1/8" W x 36-1/8" H aluminum single-door medicine cabinet with 170 degree hinge
K-2943-PG Catalan® 24-1/8" W x 36-1/8" H aluminum single-door medicine cabinet with 170 degree hinge
K-2943-PG Catalan® 24-1/8" W x 36-1/8" H aluminum single-door medicine cabinet with 170 degree hinge
K-2943-PG Catalan® 24-1/8" W x 36-1/8" H aluminum single-door medicine cabinet with 170 degree hinge
    Kohler

    K-2943-PG Catalan® 24-1/8" W x 36-1/8" H aluminum single-door medicine cabinet with 170 degree hinge

    The Catalan medicine cabinet provides a stylish complement to any bathroom. Mirrors are positioned on the front and back of the door as well as the interior back wall of the cabinet. Four adjustable, black-tinted glass shelves hold your toiletries and bath items. Durable aluminum construction makes this cabinet rust- and rot-resistant.

    FEATURES

    • Four adjustable tempered-glass shelves.
    • Full-overlay mirrored door.
    • Mirrors on back of door and interior back of cabinet.
    • Two-way adjustable hinges with 170-degree opening capability for full cabinet access.
    • Can be installed with left- or right-hand swing.
    • Includes mounting hardware for surface or recessed installation.
    • Multiple cabinets can be joined horizontally with ganging kit (sold separately).
    • Requires K-2878 side mirror kit (sold separately) for surface mount installation.

    Material

    • Anodized aluminum construction with a durable rust- and chip-resistant finish.
    • Anodized aluminum.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2943-PG
    • Product familyFurniture
    • Product groupCatalan®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)36.12
    • Width (inches)24.12
    • Depth (inches)4.75
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States