Publish your products
K-31678 Cimarron® The Complete Solution® Comfort Height® two-piece round-front 1.28 gpf toilet
K-31678 Cimarron® The Complete Solution® Comfort Height® two-piece round-front 1.28 gpf toilet
K-31678 Cimarron® The Complete Solution® Comfort Height® two-piece round-front 1.28 gpf toilet
    Kohler

    K-31678 Cimarron® The Complete Solution® Comfort Height® two-piece round-front 1.28 gpf toilet

    The Cimarron® Comfort Height® toilet has become an enduring symbol of power and timeless beauty. Trusted for years by professionals and homeowners, Cimarron features Kohler’s most complete flush ever, Revolution 360® swirl flush powered by the AquaPiston® flush valve. Revolution 360® swirl flushing technology keeps your bowl cleaner longer than a conventional flush. Installation saves you time and money, too, with Kohler’s patent pending two-bolt tank-to-bowl omnidirectional leveling system.

    Features

    • Two-piece design.
    • Round-front bowl offers an ideal solution for smaller bathrooms and powder rooms.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gpf (4.8 lpf).
    • Left-hand Polished Chrome trip lever.
    • 2-1/8" (54 mm) fully glazed trapway.
    • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer.
    • Sanitary guard where bowl and tank meet for ease of cleaning.
    • CleanCoat® surface treatment inhibits the growth of water scale and mineral stains for improved ease of cleaning.
    • Quiet-Close™ round-front seat allows seat to close quietly.
    • Omnidirectional leveling system makes leveling easier than ever by providing a fast, secure, and reliable installation.
    • The Complete Solution toilets provide everything you need, including bowl, tank, seat, wax ring, and hardware.

    Technology 

    • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush.
    • Easy-to-flush canister design requires less force to actuate than a 3" (76 mm) flapper, and has 90% less exposed seal material which resists conditions that cause wear, tear, shrinkage and swelling.

    Installation 

    • Standard 12" (305 mm) rough-in.
    • Supply line sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31678
    • Product familyToilets
    • Product groupCimarron®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)31.17
    • Width (inches)18.76
    • Depth (inches)26.78
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilets
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States