Publish your products
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
Embra™ by Studio McGee 14" pendant
    Kohler

    Embra™ by Studio McGee 14" pendant

    Drawing inspiration from the archives, the Embra lighting collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Refined reeding on the glass sphere is effortlessly balanced with exposed screw details, evoking a captivating juxtaposition of glamour and industrial chic. With an array of finish offerings, Embra ensures a tailored and coordinated aesthetic.

    Features

    • Designed in collaboration with Studio McGee
    • Globular glass shade extends from decorative chain in an elegant transitional design suited for any room
    • Requires bulb with medium (E26) base; type A19 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware
    • Coordinates with other products in the Embra collection

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32259-PE01
    • Product familyLighting Fixture
    • Product groupEmbra™
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)20.31
    • Width (inches)14.11
    • Depth (inches)14.11
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Pendant
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States