Publish your products
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
Kernen™ by Studio McGee 18" pendant
    Kohler

    Kernen™ by Studio McGee 18" pendant

    Drawing inspiration from the archives, the Kernen lighting collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. The combination of textured coining details and elegant milk glass imbues the design with an updated vintage charm. Meticulous in every aspect, the collection's scale has been thoughtfully enhanced, striking a balance between being boldly impactful and practically functional for a beautifully proportioned collection.

    Features

    • Designed in collaboration with Studio McGee
    • Flared milk glass shade perfectly diffuses the light to add an elegant warmth to your room
    • Requires bulb with medium (E26) base; type A19, A21, or G25 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware
    • Coordinates with other products in the Kernen collection

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32261-PE01
    • Product familyLighting Fixture
    • Product groupKernen™
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)30
    • Width (inches)17.86
    • Depth (inches)17.86
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Pendant
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States