Publish your products
Celano™ Two-light semi-flush
Celano™ Two-light semi-flush
    Kohler

    Celano™ Two-light semi-flush

    This curated bathroom lighting collection was designed exclusively for ANN SACKS® by Kohler. Combining cool metals with sleek glasses, the Celano series was designed to reflect the sophisticated elegance of a Paris vignette. The chic ensemble is composed of three exclusive designs— a single-light sconce, semi-flush fixture, and five-light chandelier—with standalone style that can easily move from the bathroom to any other room in the home. The two-light semi-flush design features a matte white cast-glass conical shade covering glass candlesticks suspended from a ceiling-mount, octagonal antiqued-metal canopy.

    Features

    • Classic forms in two finishes convey an air of luxury throughout the home
    • Requires two bulbs with medium (E26) base; A19 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32496-FM02
    • Product familyLighting Fixture
    • Product groupCelano™
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)17.3
    • Width (inches)16.04
    • Depth (inches)16.01
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States