Publish your products
Ripple Five-light flush-mount
Ripple Five-light flush-mount
    Kohler

    Ripple Five-light flush-mount

    Inspired by textures found in nature and modern geometric forms, the Ripple lighting collection features fluted half-circular glass shades staggered in alignment and mount on metal plates and canopies. Curated exclusively for ANN SACKS® by Kohler, the contemporary series features a sconce and flush-mount ceiling fixture. The stylishly designed flush-mount fixture is an artful compilation of deconstructed cylindrical shades and metal clips secured to a round canopy, offering a multifaceted glow for the entire room.

    Features

    • Unique shapes and textures combine in modern pieces suited for any room; in two versatile finishes
    • Requires five bulbs with candelabra (E12) base; T10 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32522-FM05
    • Product familyLighting Fixture
    • Product groupRipple
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    • Height (inches)6.75
    • Width (inches)11.06
    • Depth (inches)11.06
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States