Publish your products
K-33548-ASB Southerk™ 70" x 24" linen tower
Kohler

K-33548-ASB Southerk™ 70" x 24" linen tower

Elegant and mysterious, Southerk bathroom cabinetry evokes contemporary class with a nod to the traditional for an aesthetic that suits any style. Frame-like molding on drawer- and door-front panels tease hidden storage entrances, further adorned with elongated decorative handles that align to form a single design element on stacked drawers. Make your everyday furniture uniquely yours with choice of color. Linen tower, legs, and brushed nickel hardware are included (additional finishes sold separately).

Features

  • Includes cabinet, matching painted legs, and hardware in standard finish.
  • Two full-extension 12¾" (325 mm) drawers with soft-close side-mount slides.
  • 18" (457 mm) cabinet interior with two shelves provides ample storage space.
  • Finish-matched cabinet interior.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33550 upgraded hardware finishes (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Easy installation – no special tools required.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33548-ASB
  • Product familyFurniture
  • Product groupSoutherk™
  • TypeObject (single object)
  • Date of publishing2021-11-29
  • Edition number1
  • Height (inches)69.81
  • Width (inches)24
  • Depth (inches)18
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States