Publish your products
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
Castia™ by Studio McGee 20" x 30" rectangular mirror
    Kohler

    Castia™ by Studio McGee 20" x 30" rectangular mirror

    Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the Castia rectangular mirror draws on simplicity and adds a touch of sophistication to complete your space. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

    Features

    • Designed in collaboration with Studio McGee
    • Clean and timeless design allows for use in any interior space
    • Finishes coordinate with KOHLER® faucet and lighting products

    Material

    • Premium metal and mirrored glass construction
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Mounting kit ensures quick and easy installation


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-34969
    • Product familyFurniture
    • Product groupCastia™
    • TypeObject (single object)
    • Date of publishing2024-01-05
    • Edition number1
    • Height (inches)29.5
    • Width (inches)2.15
    • Depth (inches)22.8
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Mirrors
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit