Publish your products
Verdera® 15" x 30" capsule framed medicine cabinet
Kohler

Verdera® 15" x 30" capsule framed medicine cabinet

The Verdera framed medicine cabinet combines an elegant fit and finish with quick, easy installation. The optimal storage space, adjustable glass shelves, and mirrored interior make your daily routine more efficient and less cluttered. The unique half-shelf accessory neatly expands storage space for toiletries of various sizes.

Features

  • Front mirror, inside door mirror, and back panel mirror provide superior visibility
  • Two adjustable tempered-glass shelves
  • Finish-matched cabinet interior
  • Half-shelf adjustable accessory for additional storage included
  • Hinges have 110° opening capability

Material

  • Anodized aluminum construction with a durable rustproof and chip-resistant finish

Installation

  • Surface-mount or recessed
  • Can be installed with left- or right-hand swing
  • Includes mounting hardware for surface or recessed installation
  • Includes aluminum side panel kit

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-35573
  • Product familyMedicine Cabinets
  • Product groupVerdera®
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)30
  • Width (inches)15
  • Depth (inches)5.56
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets

Region availability

North America
Canada
Mexico
United States