Publish your products
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat
    Kohler

    K-5724 Puretide® Quiet-Close™ Elongated manual bidet toilet seat

    The Puretide cleansing toilet seat makes it easy to add the freshness and assurance of personal cleansing to your existing toilet. With a sleek, low-profile seat design, Puretide provides the superior cleansing of a spray wand that's fully adjustable for position and water pressure. This manual cleansing seat requires no electricity or batteries and installs in minutes, connecting to the toilet's water supply line.


    FEATURES

    • Single wand provides ambient-water cleansing.
    • Adjust water spray position and pressure using the convenient side handle.
    • Self-cleaning wand automatically rinses after each use.
    • Manually operated handle requires no batteries or electrical power.
    • Quiet-Close™ lid closes slowly and quietly without slamming.
    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Quick-Attach® hardware for fast and secure installation.
    • Grip-Tight bumpers add stability and prevent shifting.
    • Ergonomically designed for comfortable seating.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Installation

    • See link to KOHLER toilets compatibility list above.
    • Requires connection to toilet water supply line. All hoses and connections are included. Requires Phillips screwdriver and adjustable wrench for installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5724
    • Product familyAccessories
    • Product groupPuretide™ Quiet-Close™
    • TypeObject (single object)
    • Date of publishing2019-08-29
    • Edition number1
    • Height (inches)4.25
    • Width (inches)17.69
    • Depth (inches)20.5
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States