Publish your products
K-707625-8L Cursiva™ Sliding shower door, 78" H x 44-1/8 - 47-7/8" W, with 5/16" thick Crystal Clear glass
Kohler

K-707625-8L Cursiva™ Sliding shower door, 78" H x 44-1/8 - 47-7/8" W, with 5/16" thick Crystal Clear glass

Add the final touch to your showering space with the luxurious, frameless Cursiva sliding shower door. This contemporary design includes exposed rollers engineered to glide across a heavy-duty top rail, offering a bold style statement and smooth operation. The door stands 78" tall for ample head clearance, and beautiful back-to-back handles make entry and exit easy. This shower door includes heavy 5/16" thick tempered glass and Controlled Close™, an innovative double-dampening technology that brings your door to a secure close without slamming and provides exceptional water containment. Installation includes out-of-plumb adjustability of 3/8" on both the fixed and moving glass panels.

Features

  • Premium, exposed stainless steel roller design allows for effortless opening and closing of the moving panel.
  • Controlled Close™ innovative soft-close with double-dampening technology eliminates slamming and brings door to a secure close.
  • Frameless design emphasizes glass and creates a sleek, minimalist look.
  • Back-to-back 11-7/8" (301 mm) vertical shower door pulls.
  • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
  • Coordinates with other products in the Cursiva collection.

Material

  • Frameless, 5/16" (8mm) thick Crystal Clear tempered glass.
  • Anodized aluminum prevents rust and corrosion.

Installation

  • 78" (1981 mm) high, with 74-7/8" (1902 mm) minimum head clearance.
  • Fits opening widths 44-1/8" - 47-7/8" (1121 mm –1216 mm).
  • Requires 2-3/4" (669 mm) minimum threshold depth.
  • 3/8" (10·mm) out-of-plumb adjustability on each side simplifies installation.
  • Door can be installed to open to the left or right to suit your bathroom layout.
  • Not for use with cast iron shower bases.
  • For residential use only.
  • Not for use in hospitality.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-707625-8L
  • Product familyAccessories
  • Product groupCursiva™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)78
  • Width (inches)47.12
  • Depth (inches)4.13
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower screens
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States