Publish your products
Wall-mount rainhead arm with 3-way diverter
Kohler

Wall-mount rainhead arm with 3-way diverter

This shower arm includes a diverter that makes it easy to switch the water flow from rainhead to handshower or to run both at the same time

Features

  • Diverter switches water between rainhead, handshower, or both at one time
  • For use with KOHLER showerheads and handshowers (sold separately)
  • Includes flange
  • K-76334 Traditional flange and K-76335 Square flange also available (sold separately)
  • 1/2" NPT connection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-76332
  • Product familyShowers
  • Product groupHonesty®
  • TypeObject (single object)
  • Date of publishing2023-05-18
  • Edition number1
  • Height (inches)3.74
  • Width (inches)2.96
  • Depth (inches)18.19
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEC011383
  • ETIM NameShower head
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States