Publish your products
K-76336 Gooseneck Rainhead arm with 3-way diverter
Kohler

K-76336 Gooseneck Rainhead arm with 3-way diverter

With a graceful gooseneck curve, this showerarm includes a diverter that makes it easy to switch the water flow from rainhead to handshower or to run both at the same time.

FEATURES

  • Diverter switches water between rainhead, handshower or both at one time.
  • For use with KOHLER showerheads and handshowers (sold separately).
  • Includes flange.
  • K-76334 Traditional flange and K-76335 Square flange also available (sold separately).
  • 1/2" NPT connection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Bath- or deck-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-76336
  • Product familyAccessories
  • Product groupGooseneck
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)7.43
  • Width (inches)2.5
  • Depth (inches)18.18
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States