Publish your products
K-76337 Gooseneck Rainhead arm with 2-way diverter
Kohler

K-76337 Gooseneck Rainhead arm with 2-way diverter

With a graceful gooseneck curve, this showerarm includes a diverter that makes it easy to switch the water flow from a rainhead to handshower.

FEATURES

  • Diverter switches water between rainhead and handshower.
  • For use with KOHLER showerheads and handshowers (sold separately).
  • Includes flange.
  • K-76334 Traditional flange and K-76335 Square flange also available (sold separately).
  • 1/2" NPT connection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Bath- or deck-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-76337
  • Product familyAccessories
  • Product groupGooseneck
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)2.5
  • Width (inches)2.5
  • Depth (inches)18.18
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States