Publish your products
Kohler 1-1/4" x 36" linear drain grate with tile-in panel
Kohler 1-1/4" x 36" linear drain grate with tile-in panel
Kohler 1-1/4" x 36" linear drain grate with tile-in panel
    Kohler

    Kohler 1-1/4" x 36" linear drain grate with tile-in panel

    Incorporate this easy-to-install, linear shower drain into your next contemporary shower project for an elegant, minimalist look with maximum function. This innovative drain solution delivers the best-in-class quality you’ve come to expect from KOHLER, including lightweight, durable, easily trimmable drain channel inserts featuring precision-machined grate patterns and anodized scratch-resistant finishes. Available in different patterns, finishes, and sizes to complete your custom home or commercial shower installation.

    Features

    • Cut and insert your own tile into the grate panel for a custom design that blends with the rest of your shower floor
    • Rigid, precision-machined tile-in grate panel offers best-in-class drain aesthetic
    • Easily field-trimmable to fit any showering space
    • Lightweight yet durable grate insert is easy to handle during installation and throughout product life
    • Thread-in, rubber-capped grate feet offer secure placement within drain channel
    • Feet are height-adjustable up to one inch and easily accessible through the top of grate for a faster, more precise installation
    • Includes universal hardware kit with mounting feet in two lengths, stainless steel lift key, and KOHLER-branded grate end caps
    • Requires K-32619 Kohler 1¼" linear drain channel

    Material

    • Anodized aluminum construction
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Field trimmable to accommodate customize size and installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-80650
    • Product familyShower Accessories
    • Product groupKohler
    • TypeObject (single object)
    • Date of publishing2023-01-19
    • Edition number1
    • Height (inches)1.13
    • Width (inches)36
    • Depth (inches)1.34
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States