Publish your products
K-8908 Kinlock™ Double lever handle service sink faucet with top-mount wall brace and loose-key stops
Kohler

K-8908 Kinlock™ Double lever handle service sink faucet with top-mount wall brace and loose-key stops

The Kinlock service sink faucet is secured to the wall with a brace for heavy commercial and industrial use. Available in a Polished Chrome or rough-plated finish, the unit features inside-threaded couplings, loose-key stops in the shanks, a vacuum breaker and a pail hook for wash or mop buckets. From wall to spout, the reach is 8-5/8". The lever handles on this model meet ADA requirements, adding to its commercial utility.

Features

  • For 8" (203 mm) centers.
  • Valvet® valves.
  • Vacuum breaker.
  • Loose key stops in shanks.
  • Wall brace.
  • Pail hook.
  • 4-5/8" (117 mm) threaded spout for hose connection.

Material 

  • Brass construction.
  • Brass valve bodies.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-8908
  • Product familyFaucets
  • Product groupKinlock™
  • TypeObject (single object)
  • Date of publishing2021-07-23
  • Edition number1
  • Height (inches)10.25
  • Width (inches)8
  • Depth (inches)80.62
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States