Publish your products
K-9000 Adjustable P-trap with tubing outlet, 1-1/2" x 1-1/2"
Kohler

K-9000 Adjustable P-trap with tubing outlet, 1-1/2" x 1-1/2"

Like all KOHLER fixtures and accessories, this P-trap in Polished Chrome finish is reliable and durable. It features cast solid brass construction, adjustable rotation on the outlet tube, a slip-joint inlet and a cleanout plug.

FEATURES

  • Adjustable rotation on tube outlet
  • Slip-joint inlet
  • Cleanout plug
  • Flange

Material

  • Cast brass construction

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-9000
  • Product familyPlumbing
  • Product groupP-Trap
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)4.87
  • Width (inches)3
  • Depth (inches)11.75
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_65_52_61
  • Uniclass 2015 DescriptionPipe accessories
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit