Publish your products
K-9351 Expanse® Contemporary design curved shower rod
K-9351 Expanse® Contemporary design curved shower rod
    Kohler

    K-9351 Expanse® Contemporary design curved shower rod

    Increase your bathing space with the Expanse shower rod, curved outward to provide an extra 6 inches of clearance in the bath or shower. This rod features a versatile contemporary design that fits most standard shower spaces.

    FEATURES

    • Curved shape provides spacious showering environment.
    • Durable stainless-steel construction.
    • KOHLER finishes resist corrosion and tarnish.
    • Adjustable to fit standard 60- or 72-inch enclosures.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9351
    • Product familyAccessories
    • Product groupExpanse®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)2.81
    • Width (inches)60
    • Depth (inches)6
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • Uniclass 2015 CodePr_40_30_20_77
    • Uniclass 2015 DescriptionShower curtain rails
    • OmniClass Number23-31 17 31
    • OmniClass TitleShower Rods

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit