Publish your products
K-98770 Awaken® shower arm diverter
Kohler

K-98770 Awaken® shower arm diverter

This Awaken showerarm diverter cradle is an easy way to upgrade your showerhead to a handshower/showerhead combination with KOHLER quality. It works with most standard showerhead and handshower components for a convenient and versatile shower system.

FEATURES

  • Diverter switches water between showerhead or handshower, or both on at one time.
  • Easily mounts on the end of your shower arm and fits most standard handshower hoses, handshowers, and showerheads.
  • Includes flow restrictor that limits water flow to 2.5 gpm (gallons per minute) when one or both showering components are running.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-98770
  • Product familyAccessories
  • Product groupAwaken®
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
  • Height (inches)2
  • Width (inches)4.06
  • Depth (inches)3.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States