Publish your products
K-99009-SCF Verdera® aluminum medicine cabinet with adjustable flip-out flat mirror, 34" W x 30" H
K-99009-SCF Verdera® aluminum medicine cabinet with adjustable flip-out flat mirror, 34" W x 30" H
    Kohler

    K-99009-SCF Verdera® aluminum medicine cabinet with adjustable flip-out flat mirror, 34" W x 30" H

    The Verdera medicine cabinet combines an elegant fit and finish with quick, easy installation. With an adjustable pull-out mirror, daily grooming tasks are easier than ever. A slow-close door prevents slamming. Verdera medicine cabinets coordinate with surrounds and side kits in the KOHLER Tailored Vanity collection for a beautifully matched vanity set.

    FEATURES

    • Adjustable tempered-glass shelves provide additional bathroom storage.
    • Vertically adjustable flip-out flat mirror on inside of door.
    • Front mirror, inside door mirror, and back panel mirror provide superior visibility.
    • 110-degree door swing with slow-close hinges.
    • Compatible with KOHLER Tailored Vanity medicine cabinet surrounds and side kits.

    Material

    • Anodized aluminum construction with a durable rust-free and chip-free finish.

    Installation

    • Can be installed with left- or right-hand swing.
    • Includes mounting hardware for surface or recessed installation.
    • Mirrored side kits for surface mount installation sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99009-SCF
    • Product familyFurniture
    • Product groupVerdera®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)30
    • Width (inches)34
    • Depth (inches)4.75
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States