Publish your products
K-99686 Damask® Knob
Kohler

K-99686 Damask® Knob

This drawer or cabinet knob reflects the traditional colonial American style of Damask vanities. Part of the KOHLER® Tailored vanity collection, this exclusive hardware design is the perfect finishing detail to your Damask bathroom vanity.

FEATURES

  • Available in Chrome, Brushed, and Black finishes.
  • Designed to complement the traditional style of Damask vanities.

Material

  • Premium metal construction for durability and reliability.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99686
  • Product familyAccessories
  • Product groupDamask
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)1
  • Width (inches)1
  • Depth (inches)1.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States