Publish your products
K-CB-CLC2031BAN Bancroft® 20" W x 31" H aluminum single-door medicine cabinet with mirrored door, beveled edges
K-CB-CLC2031BAN Bancroft® 20" W x 31" H aluminum single-door medicine cabinet with mirrored door, beveled edges
    Kohler

    K-CB-CLC2031BAN Bancroft® 20" W x 31" H aluminum single-door medicine cabinet with mirrored door, beveled edges

    Showcasing a sleek, modern design, this medicine cabinet features a beveled frameless Bancroft door. Mirrors are positioned on the front and back of the door, as well as the interior back of the cabinet. Two adjustable glass shelves hold your toiletries and bath items. Durable aluminum construction makes this cabinet rust- and rot-resistant.

    FEATURES

    • Anodized aluminum construction provides a durable rust-free and chip-free finish.
    • Full-overlay beveled mirror.
    • Mirrors on back of door and interior back of cabinet.
    • Two adjustable tempered-glass shelves.
    • Can be installed with left- or right-hand swing.
    • Includes mounting hardware for surface or recessed installation.
    • Includes side mirror kit for surface installation.
    • Coordinates with other products in the Bancroft collection.

    Material

    • Anodized aluminum.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-CB-CLC2031BAN
    • Product familyFurniture
    • Product groupBancroft®.
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)31
    • Width (inches)20
    • Depth (inches)4.81
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States