Publish your products
K-R24796 Worth® Robe Hook
Kohler

K-R24796 Worth® Robe Hook

Inspired by vintage metalwork, the Worth accessories collection features exposed screws and fitted-pipe detailing for an industrial chic look. With a handcrafted aesthetic, this robe hook brings relaxed sophistication to traditional decor as well as modern designs that embrace industrial elements.


FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Worth faucets and accessories.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R24796
  • Product familyAccessories
  • Product groupWorth™
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)2.75
  • Width (inches)2
  • Depth (inches)4.63
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States