Publish your products
Venza® Deck-mount bath faucet trim
Venza® Deck-mount bath faucet trim
Venza® Deck-mount bath faucet trim
    Kohler

    Venza® Deck-mount bath faucet trim

    Combining simple, architectural forms with sensual lines, the Venza bathroom faucet collection blends organic design elements with crisp, minimal geometry. This deck-mount bath faucet trim exemplifies the Venza collection’s clean lines with its 7-1/2" gooseneck spout. At Kohler, we make it our business to help you create the bathroom space of your dreams.

    Features

    • Two-handle bath faucet trim
    • 7-1/2" (191 mm) gooseneck nondiverter spout with slip-fit connection

    Material

    • Premium material construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Deck-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-T28131-4
    • Product familyFaucets
    • Product groupVenza™
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)10.6
    • Width (inches)8
    • Depth (inches)7.52
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States