This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

K-2035-8 Pinoir® Wall-Mount Bathroom Sink with 8" Widespread Faucet Holes - kohlerarchive

Unique ref.: kohler-2035-8
Brand: Kohler
Product family: Sinks/Lavatories
Product group: Pinoir®
Date of publishing: 2014-05-20
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.

Combining box-band lines and simple, double-ridge edge detailing, Pinoir has a crisp, classic style to flatter both contemporary and modern bathrooms. This sink meets ADA standards when the rim is installed 34 inches from the floor, and its space-saving design works in even the smallest powder rooms.

Features
  • 8-inch center faucet holes.
  • Oval basin.
  • Overflow drain.
  • Combination consists of the K-2028-8 sink and the K-2057 shroud.
Material
  • Vitreous china.
Installation
  • Wall-mount

Parts, Service & Support

  • Angle Supplies With Stops Interactive Diagram
  • P-Traps With Tubing Outlet Interactive Diagram
  • Care & Cleaning Tips
  • Warranty Information


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Basins
Uniclass 2015 Code: Pr_40_20_96_81
Uniclass 2015 Description: Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1594581&tabidx=education&company=Kohler+Co.&subtabidx=osp

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour White ; Biscuit ; Almond ; Dune ; Ice Grey ; Black Black
Height 17.875 in
Length 22 in
Material Vitreous China
Mounting Wall-Mount
Width 18 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 22 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White ; Biscuit ; Almond ; Dune ; Ice Grey ; Black Black
Material Vitreous China

Kohler

Properties

Name Value
Basin Shape Oval

BIMobject®