K-4991-ET Bardon™ High-Efficiency Urinal (HEU), Washout, Wall-Hung, 0.125 gpf to 1.0 gpf, Top Spud

Unique ref.:   kohler-4991-et-0

Brand: Kohler
Product family: Urinals
Product group: Bardon™
Designed in:
Manufactured in:
Date of publishing:2015-01-02
Edition number: 1

Product description

The newly redesigned Bardon urinal provides flexible flushing options along with a bold new contemporary look. Based on your selected flushometer, the Bardon operates in the range from 0.125 (1/8th) gallon to 1.0 gallon per flush. When paired with a 0.125 gpf flushometer this urinal is ideal for water conservation installations, and qualifies as a High-Efficiency Urinal (HEU) that can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Features
  • New design aesthetic with elevated urinal shelf and bolder contemporary design lines.
  • Enhanced geometry to maintain leadership as one of the industry’s best performers in limiting splash-back.
  • Increased trapway diameter allows for accelerated drain flow.
  • Accuflush™ technology: ultra-low consumption down to 0.125 gpf (0.47 lpf) or up to 1.0 gpf (3.8 lpf) depending on flush valve selection.
  • WaterSense® compliant when used with a 0.125 or 0.5 gpf WaterSense-compliant flushometer.
  • New rigid snap-in stainless-steel strainer increases drain flow speed and eliminates shifting.
  • Constructed of vitreous china.
  • 3/4" top spud.
  • 14-1/8" extended rim allows for ADA installation.
  • Replaces K-4904-ET and K-4960-ET Bardon urinals.
  • Same rough-in dimensions as K-4904 and K-4960 Bardon urinals.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/kohler/product/kohler-4991-et-0
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=4991-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
Revit Revit
Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Sanitary - Urinals

North America

  • United States