K-7521 WAVE Touchless 1.28 gpf Hybrid Flushometer for Toilet Installation

Unique ref.:   kohler-7521

Brand: Kohler
Product family: Sanitary Components
Product group: WAVE
Designed in:
Manufactured in:
Date of publishing:2014-02-09
Edition number: 1

Product description

WAVE technology offers hygienic touchless operation on command. Activating only when a hand is waved directly over the flushometer, the sensor eliminates random flushing that can be frightening for children. And by removing false actuations, WAVE technology provides even greater water savings.

Features
  • Powered by the 30-year Hybrid Energy System.
  • Electronic infrared sensor with Tripoint™ technology for accurate activation.
  • Intended for toilet installations with 1-1/2-inch top spud coupling connection.
  • 1.28 gallons per flush (gpf) for low water consumption.
  • Piston valve technology offers reliable and accurate flushing performance across pressures.
  • Activation distance is factory set - no adjustments on-site.
  • Chloramine resistance on all rubber exposed to waterway.
  • Manual courtesy flush button (works without DC power).
  • Solid metal construction for durability and reliability.
  • Fixture-mount design.
  • Engineered for optimal performance with KOHLER® 1.28 gpf toilet.
  • 24-hour sentinel flush keeps trapway fresh.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/kohler/product/kohler-7521
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=7521
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

3ds 3ds
Download file
AutoCAD AutoCAD
Download file
DXF DXF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Sketchup Sketchup
Download file
Zip Zip
Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Sanitary - Accessories

North America

  • United States