K-7526 WAVE Exposed Hybrid 0.5 gpf Flushometer for Urinal Installation

Unique ref.:   kohler-7526

Brand: Kohler
Product family: Sanitary Components
Product group: WAVE
Designed in:
Manufactured in:
Date of publishing:2014-02-09
Edition number: 1

Product description

WAVE technology offers hygienic touchless operation on command. Activating only when a hand is waved directly over the flushometer, the sensor eliminates random flushing that can be frightening for children. And by removing false actuations, WAVE technology provides even greater water savings.

Features
  • Powered by the 30-year Hybrid Energy System.
  • Intended for urinal installations with top spud coupling connection.
  • 1/2 gallon per flush (gpf) for low water consumption.
  • Piston technology offers reliable and accurate performance across pressures.
  • Activation distance is factory set - no adjustments on-site.
  • Chloramine resistance on all rubber exposed to waterway.
  • Manual courtesy flush button.
  • 24-hour sentinel flush operates automatically if unit not flushed for 24 hours.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/kohler/product/kohler-7526
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=7526
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

3ds 3ds
Download file
AutoCAD AutoCAD
Download file
DXF DXF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Sketchup Sketchup
Download file
Zip Zip
Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Sanitary - Accessories

North America

  • United States