Publish your products
K-2035-1 Pinoir® Wall-mount bathroom sink with single faucet hole
K-2035-1 Pinoir® Wall-mount bathroom sink with single faucet hole
    Kohler

    K-2035-1 Pinoir® Wall-mount bathroom sink with single faucet hole

    4.3 out of 5 stars4.3(14 reviews)

    With its ridged edges and subtle curves, the Pinoir pedestal sink is a versatile choice for a wide range of bathroom decorating styles. This wall-mount model is an ideal choice for small spaces. The included Pinoir shroud enhances the design by hiding pipes.


    Features

    • Single faucet hole.
    • Oval basin.
    • Overflow drain.
    • Combination consists of the K-2028-1 basin and the K-2057 shroud.

    Material

    • Vitreous china.

    Installation

    • Wall-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 22", Height 17-1/2", Width 18"

    Technical specification
    • Unique ref.kohler-K-2035-1
    • Product familyBathroom Sinks
    • Product groupPinoir®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States