Publish your products
K-2297-G Kathryn® 23-7/8" x 15-5/8" x 6-1/4" Undermount bathroom sink with glazed underside
K-2297-G Kathryn® 23-7/8" x 15-5/8" x 6-1/4" Undermount bathroom sink with glazed underside
    Kohler

    K-2297-G Kathryn® 23-7/8" x 15-5/8" x 6-1/4" Undermount bathroom sink with glazed underside

    Inspired by a 1929 KOHLER exhibition at the Metropolitan Museum of Art, the Kathryn collection captures the unforgettable style of a bygone era. With its modern interpretation of retro styling, this rectangular sink makes a striking addition to the bathroom, particularly when paired with a countertop that exposes the basin's glazed underside. 


    Features

    • Rectangular basin.
    • Glazed underside works beautifully for countertop installations.
    • Overflow drain.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Coordinates with other products in the Kathryn collection.

    Material

    • Vitreous china.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 23-7/8", Height 6-7/8", Width 15-5/8"

    Technical specification
    • Unique ref.kohler-K-2297-G
    • Product familyBathroom Sinks
    • Product groupKathryn®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States