Publish your products
K-73148 Composed® Vertical toilet paper holder
Kohler

K-73148 Composed® Vertical toilet paper holder

Timeless and deliberate, the Composed collection embodies the beautifully understated elements of minimalist design. By eliminating unnecessary details, the collection is designed to elicit an emotional response with its stark, refined beauty. This vertical toilet tissue holder complements Composed faucets and accessories.

FEATURES

  • Vertical holder makes changing toilet tissue quick and simple.
  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with faucets and accessories in the Composed collection.
Specification
  • Product Dimensions

    Length 4-1/2", Height 7", Width 3"

Technical specification
  • Unique ref.kohler-K-73148
  • Product familyTissue Holders
  • Product groupComposed®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories

Region availability

North America
Canada
Mexico
United States