Publish your products
K-855 Tea-for-Two® 66" x 36" drop-in or undermount bath
K-855 Tea-for-Two® 66" x 36" drop-in or undermount bath
    Kohler

    K-855 Tea-for-Two® 66" x 36" drop-in or undermount bath

    The Tea-for-Two bath allows you and your partner to share a deep, immersive soak in complete comfort. A slip-resistant Safeguard® surface offers safety, and durable cast iron construction provides long-lasting performance. Available in an array of KOHLER colors to suit your decor perfectly.

    Features

    • Spacious design accommodates up to two bathers.
    • Safeguard slip-resistant surface on bath floor.
    • End drain.
    • Under-mountable
    • Safeguard slip-resistant surface on bath floor.
    • End drain.
    • Under-mountable

    Material

    • KOHLER® enameled cast iron.
    • KOHLER® enameled cast iron.

    Installation

    • Drop-in or under-mount.
    • Drop-in or under-mount.

    Additional Hydrotherapy Options

    • Soaking Bath - K-855-0
    • BubbleMassage - K-856-G0
    • Whirlpool - K-856-H2
    • Whirlpool Massage Package - K-856-M
    • Effervescence Relax Package - K-856-CT
    • Effervescence Spa Package - K-856-AH
    • Spa Package + Massage Package - K-856-V
    • BubbleMassage - K-856-G0
    • Whirlpool - K-856-H2
    • Whirlpool Massage Package - K-856-M
    • Effervescence Relax Package - K-856-CT
    • Effervescence Spa Package - K-856-AH
    • Spa Package + Massage Package - K-856-


    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 66", Height 24", Width 36"

    Technical specification
    • Unique ref.kohler-K-855
    • Product familyBathing
    • Product groupTea-for-Two®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Material secondaryCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit