Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/3f939bbc-24d9-45c2-aa24-aad1fad9058e
Home
Categories
Sanitary
Compound Units
K-99520-L Damask® 36" wall-hung bathroom vanity cabinet with 1 door and 2 drawers on left
Available in United States
Kohler
Follow
K-99520-L Damask® 36" wall-hung bathroom vanity cabinet with 1 door and 2 drawers on left
Under Construction
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
kohler-K-99520-L
Product family
Vanities
Product group
Damask®
Type
Object (single object)
Date of publishing
2019-05-06
Edition number
1
Links
Links
Product url
https://www.us.kohler.com/us/damask-36-wall-hung-bathroom-vanity-cabinet-with-1-door-and-2-drawers-on-left/productDetail/vanities/1210615.htm
Installation instructions
https://www.us.kohler.com/us/damask-36-wall-hung-bathroom-vanity-cabinet-with-1-door-and-2-drawers-on-left/productDetail/vanities/1210615.htm
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Technical description
https://www.us.kohler.com/us/damask-36-wall-hung-bathroom-vanity-cabinet-with-1-door-and-2-drawers-on-left/productDetail/vanities/1210615.htm
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Compound Units
ETIM Code
EC001877
ETIM Name
Sink cupboard
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
CSI MasterFormat 2014 Code
41 53 13
CSI MasterFormat 2014 Title
Storage Cabinets
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
K-4325 Kingston™ Wall-mount top spud flushometer bowl
Download
Kohler
K-2330 Kathryn® 19-3/4" x 15-5/8" x 6-1/4" Undermount bathroom sink
Download