Publish your products
K-R75791-2PC All-In-One 33" x 22" x 9-1/4" Top-mount/ undermount kitchen sink
Kohler

K-R75791-2PC All-In-One 33" x 22" x 9-1/4" Top-mount/ undermount kitchen sink

4.6 out of 5 stars4.6(37 reviews)

This all-in-one kitchen sink kit includes a sound-absorbing 18-gauge stainless-steel sink with large and medium bowls, a Malleco pull-down kitchen faucet with soap/lotion dispenser, two sink strainers, and a sink utility rack with soaking cup. The sink accommodates top-mount or under-mount installation.

FEATURES

  • Includes Malleco™ pull-down kitchen faucet with soap/lotion dispenser in Vibrant Stainless.
  • 1.8 gal/min (6.8 /min) maximum flow rate at 60 psi (413.7 kPa).
  • Faucet meets CalGreen requirements for kitchen faucets.
  • Faucet meets NSF 61 and NSF 372.
  • Includes two sink strainers.
  • Includes kitchen sink utility rack with soaking cup.
  • Utility rack includes KOHLER® One-Year Limited Warranty.
  • Two faucet holes.
  • 9-inch depth provides generous workspace.
  • SilentShield® sound-absorption technology.

Material

  • 18-gauge stainless steel.

Installation

  • Top-mount or under-mount.
  • Includes installation hardware.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 33", Height 9-1/4", Width 22"

Technical specification
  • Unique ref.kohler-K-R75791-2PC
  • Product familyKitchen Sinks
  • Product groupKOHLER®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit