Publish your products
K-10284 Forté® 2.5 gpm multifunction wall-mount showerhead
K-10284 Forté® 2.5 gpm multifunction wall-mount showerhead
    Kohler

    K-10284 Forté® 2.5 gpm multifunction wall-mount showerhead

    This Forte showerhead brings classic style to your bath. It provides three distinct sprays, including an all-encompassing wide spray, an invigorating massage spray to help ease aches and pains, and a gentle aerated spray.

    • FEATURES
    • Advanced spray engine with easy-grip sprayface provides three alternate experiences: wide coverage, soft aerated, and massage spray.
    • Ergonomic sprayhead pivots for targeted hydromassage.
    • MasterClean™ sprayface is easy to clean and resists hard water buildup and is easy to clean.
    • 2.5 gpm (9.5 L) flow rate.
    • 1/2-inch NPT connection.
    • Coordinates with Forte faucets and accessories.
    • Showerarm and flange not included.
    • Note: This product cannot be shipped to CA and CO
    • Material
    • KOHLER finishes resist corrosion and tarnishing.
    • Installation
    • Wall-mount

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 4-11/16", H 5-15/16"W 5-15/16"

    Technical specification
    • Unique ref.kohler-K-10284
    • Product familyShowerheads
    • Product groupForté®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit