Publish your products
K-10445 Forté® 4-hole kitchen sink faucet with 7-3/4" spout, matching finish sidespray
Kohler

K-10445 Forté® 4-hole kitchen sink faucet with 7-3/4" spout, matching finish sidespray

Fluid design lines make the Forté faucet a versatile addition to your kitchen decor. Two lever handles let you easily find your ideal water temperature, even as they provide a classic style. A high-arch swing spout and included sidespray offer convenience for washing bulky items. This faucet is outfitted with easy-to-install and leak-free UltraGlide™ valves for durability.

FEATURES

  • High-arch swing spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
  • UltraGlide engineered ceramic disc valves resist deterioration and mineral buildup, resulting in long-lasting, reliable performance.
  • Two lever handles offer separate control of hot and cold water.
  • Available in 7-3/4¿ (197 mm) swing spout reach.
  • Matching finish sidespray.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]
  • Meets CalGreen requirements for kitchen faucets.

Material

  • Premium Metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Four-hole installation.
  • Handles pre-assembled on valves to simplify installation.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-10445
  • Product familySinks
  • Product groupForté®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)10.13
  • Width (inches)8
  • Depth (inches)7.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit