Publish your products
K-11053 Archer® 24" double towel bar
Kohler

K-11053 Archer® 24" double towel bar

The timeless appeal of Archer accessories works beautifully with an array of bathroom styles. This elegant 24-inch double towel bar embodies Archer's classical design lines. Pair it with other fixtures from the Archer Collection for a unified look.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with other products in the Archer Collection.

Installation

  • Installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11053
  • Product familyAccessories
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)2.75
  • Width (inches)26.75
  • Depth (inches)5.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit