Publish your products
K-11076-4 Archer® Widespread bathroom sink faucet
K-11076-4 Archer® Widespread bathroom sink faucet
K-11076-4 Archer® Widespread bathroom sink faucet
K-11076-4 Archer® Widespread bathroom sink faucet
K-11076-4 Archer® Widespread bathroom sink faucet
    Kohler

    K-11076-4 Archer® Widespread bathroom sink faucet

    The universal style of the Archer collection blends subtle design elements found in Craftsman furniture with the intricate facets of jewelry. This widespread Archer faucet combines smooth laminar water delivery with easy-to-clean and leak-free UltraGlide™ valves for precise water control.

    Features
    • Two-handle widespread lavatory faucet for 8" - 16" centers
    • KOHLER ceramic disc valves exceed industry longevity standards two times for a lifetime of durable performance
    • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards two times
    • Fluid design lines for ease of cleaning
    • Handles pre-assembled on valves to simplify installation
    • Soft, quiet water delivery without splashing
    • Completes Archer design solution with KOHLER fixtures and accessories
    Water Conservation & Rebates
    • WaterSense-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-11076-4
    • Product familyMixing Faucets
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)8.94
    • Width (inches)3.94
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit