Publish your products
Archer® 72" x 36" drop-in Heated BubbleMassage™ air bath
Archer® 72" x 36" drop-in Heated BubbleMassage™ air bath
Archer® 72" x 36" drop-in Heated BubbleMassage™ air bath
Archer® 72" x 36" drop-in Heated BubbleMassage™ air bath
    Kohler

    Archer® 72" x 36" drop-in Heated BubbleMassage™ air bath

    With Heated BubbleMassage™ hydrotherapy, airjets release thousands of heated bubbles that deliver a blissfully warm, invigorating full-body massage designed to soothe and restore. Taking its design cues from traditional Craftsman furniture, the Archer® line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This air bath offers a low step-over height while allowing for deep, comfortable soaking.

    Features

    • 120 airjets release thousands of heated bubbles that surround and support the body in a warm massage
    • Automatic and manual purge cycles remove residual water from air channels after use
    • Variable-speed blower lets you adjust massage intensity to 18 levels
    • Comfort Depth® design offers a convenient 19" step-over height while retaining the same depth as a standard 21" bath
    • Integral lumbar support
    • Slotted overflow allows for deep soaking
    • Textured bottom surface
    • Coordinates with other products in the Archer collection
    • Built-in 600W BubbleMassage™ heater warms humidified air before it enters the bath

    Technology

    • Auto-shutoff timer on blower allows users to enjoy Heated BubbleMassage™ experience for 60 minutes before turning off
    • User interface: electronic keypad control

    Material

    • Acrylic

    Installation

    • Reversible drain
    • Drop-in
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires one dedicated circuit

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1124-GH
    • Product familyBathtubs
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)19
    • Width (inches)36
    • Depth (inches)72
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit