Publish your products
K-11583 Loure® Vertical toilet paper holder
K-11583 Loure® Vertical toilet paper holder
    Kohler

    K-11583 Loure® Vertical toilet paper holder

    Loure offers thoughtful and versatile accessories that coordinate with a wide range of contemporary faucets and interiors. This toilet tissue holder stands upright, bringing a unique, modern accent to your bath or powder room. Available in an array of KOHLER finishes to complement any bathroom decor.

    FEATURES

    • Vertical holder makes changing toilet tissue quick and simple.
    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Loure faucets and accessories.

    Installation

    • Tools and installation template included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-11583
    • Product familyToilet Tissue Holder
    • Product groupLoure®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)5
    • Width (inches)2
    • Depth (inches)4.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit