Publish your products
Sunward® 60" x 42" drop-in Heated BubbleMassage™ air bath with Bask®
Kohler

Sunward® 60" x 42" drop-in Heated BubbleMassage™ air bath with Bask®

Surround yourself with the comfortable contours of the Sunward Heated Bubblemassage™ oval air bath. Built-in heated back support and armrests allow you to fully sink into the moment, as strong, steady heated whirlpool jets target sore muscles. Designed to turn any bathing area into a relaxing retreat, this bath's fluid lines convey grace and sophistication.

Features

  • 120 airjets release thousands of heated bubbles that surround and support the body in a warm massage
  • Variable-speed blower lets you adjust massage intensity to 18 levels
  • Bask® heated surface creates spa-like relaxation with soothing warmth on your back, shoulders, and neck
  • Built-in heater
  • Automatic and manual purge cycles remove residual water from air channels after use
  • 60-minute automatic shutoff timer
  • Oval basin creates a spacious bathing experience
  • Integral lumbar support and armrests offer extra comfort while bathing
  • Keypad control
  • Textured bottom surface

Technology

  • Heated BubbleMassage™ technology warms and humidifies air before it enters the bath

Material

  • Acrylic

Installation

  • Drop-in
  • Reversible drain
  • 120 V electrical requirement allows for easy installation with standard outlet
  • Requires two dedicated circuits

Notice to California Customers

  • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-1162-GHW
  • Product familyBathtubs
  • Product groupSunward®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)21
  • Width (inches)42.01
  • Depth (inches)60
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit